??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONRBH, ONRBHQA
Bill of material
ONRBH, ONRBHQA
ORDERNO
ONRBH, ONRBHQA
VAR101_AMPS
101 amps
0.57
VAR101_WATTS
101 watts
67.9
VAR12__FASCIA
12" fascia
0
VAR20__SHELF
20" shelf
1
VAR22__SHELF
22" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Beverage
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BTUH_CONVENTIONAL
btuh conventional
597
BTUH_PARALLEL
btuh parallel
564
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
45
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CROSSFIRE_POLARIS_AMPS
crossfire/polaris amps
0.38
CROSSFIRE_POLARIS_WATTS
crossfire/polaris watts
45
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
1
DATE
date
12/21/2015
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY_2
defrosts per day_2
4
DESCRIPTION
description
High Narrow Reach-In Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
38 °F
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
380 (FPM)
DOOR_CONFIGURATION
door configuration
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
ELIMINAATOR_AMPS
eliminaator amps
0.57
ELIMINAATOR_WATTS
eliminaator watts
67.9
EQUIPMENT_DESCRIPTION
equipment description
High Narrow Reach-In Merchandiser
EQUIPMENT_MARK
equipment mark
ONRBH
EVAPORATOR___F_
evaporator (°f)
34 °F
FAMILY_NAME
family name
FAN_QUANTITY
fan quantity
3
GE_IMMERSION_AMPS
ge immersion amps
0.4
GE_IMMERSION_WATTS
ge immersion watts
48
HEIGHT
height
68
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.66
HIGH_EFFICIENCY_WATTS
high efficiency watts
79
HOST
host
0
HOW_MANY_FANS_PER_CASE
how many fans per case
2
ITEM_DESCRIPTION
item description
High Narrow Reach-In Merchandiser
KEYNOTE
keynote
ONRBH
LEGEND_NUMBER
legend number
ONRBH
LENGTH
length
90
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
METAL
metal
MODEL
model
ONRBH
NUMBER_OF_DOORS
number of doors
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OPTIMAX_PRO_AMPS
optimax pro amps
0.48
OPTIMAX_PRO_WATTS
optimax pro watts
58
PAINTED_METAL_EXTERIOR
painted metal exterior
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SIZE_OF_DOOR
size of door
30
SOLOCHILL_UNIT_OPTIONS
solochill unit options
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
47 °F
TRIM
trim
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/?s=orbh
VISTA_OPTIMAX_PRO_AMPS
vista optimax pro amps
0.48
VISTA_OPTIMAX_PRO_WATTS
vista optimax pro watts
58
VISTA_C_60_AMPS
vista-c/60 amps
0.76
VISTA_C_60_WATTS
vista-c/60 watts
91.2
WIDTH
width
34.625
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONRBH, ONRBHQA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions