??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONIP
Bill of material
ONIP
ORDERNO
ONIP
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CENTER_LINE
center line
52.8125
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
03/10/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Narrow Single-Deck Island Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_PIPING
drain piping
1
EQUIPMENT_DESCRIPTION
equipment description
Narrow Single-Deck Island Merchandiser
EQUIPMENT_MARK
equipment mark
ONIP
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
45.0625
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
3
ISLAND__CASE_LENGTH
island case length
96
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
0.23
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
28
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
631
ISLAND_BTUH_PARALLEL
island btuh parallel
586
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
140
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
34
ISLAND_EVAPORATOR___F_
island evaporator (°f)
22.0000000000001
ISLAND_FANS_PER_CASE
island fans per case
6
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.9
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
66
ISLAND_RUN_OFF_TIME__MIN_
island run-off time (min)
6-8 (Min)
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
6-8 °F
ISLAND_TIMED_OFF_FAIL_SAFE__MIN_
island timed-off fail-safe (min)
44 (Min)
ISLAND_TIMED_OFF_TERMINATION_TEMP___F_
island timed-off termination temp (°f)
38
ITEM_DESCRIPTION
item description
Narrow Single-Deck Island Merchandiser
KEYNOTE
keynote
LEGEND_NUMBER
legend number
ONIP
LENGTH
length
105.625
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ONIP
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SILL_FRONT
sill front
1
STAINLESS_STEEL
stainless steel
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=onip
WIDTH
width
64.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONIP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions