??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ON5UM-NRG,ON5UMQA-NRG
Bill of material
ON5UM-NRG,ON5UMQA-NRG
ORDERNO
ON5UM-NRG,ON5UMQA-NRG
VAR10__SHELF
10" shelf
1
VAR12__SHELF
12" shelf
1
VAR14__SHELF
14" shelf
1
VAR16__SHELF
16" shelf
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
04/01/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Narrow Multi-Deck Merchandiser with Synerg-E™
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_LINE
drain line
72
DRAIN_PIPING
drain piping
1
EQUIPMENT_DESCRIPTION
equipment description
Narrow Multi-Deck Merchandiser with Synerg-E™
EQUIPMENT_MARK
equipment mark
ON5UM-NRG
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
66.25
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.54
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
64.5
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
3
ISLAND__CASE_LENGTH
island case length
144
ISLAND_208V_DEFROST_HEATERS_AMPS
island 208v defrost heaters amps
5.77
ISLAND_208V_DEFROST_HEATERS_WATTS
island 208v defrost heaters watts
1200
ISLAND_240_DEFROST_HEATERS_AMPS
island 240 defrost heaters amps
6.67
ISLAND_240_DEFROST_HEATERS_WATTS
island 240 defrost heaters watts
1600
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
0.38
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
46
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
1179
ISLAND_BTUH_PARALLEL
island btuh parallel
1093
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
240
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
31.0000000000001
ISLAND_ELECTRIC_FAIL_SAFE
island electric fail-safe
40 (Min)
ISLAND_ELECTRIC_TERMINATION_TEMP__F__
island electric termination temp (f°)
47
ISLAND_EVAPORATOR___F_
island evaporator (°f)
22.0000000000001
ISLAND_FANS_PER_CASE
island fans per case
4
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.8
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
52
ISLAND_HOT_GAS_FAIL_SAFE__MIN_
island hot gas fail-safe (min)
26 (Min)
ISLAND_HOT_GAS_TERMINATION_TEMP__F__
island hot gas termination temp (f°)
45.0000000000001
ISLAND_RUN_OFF_TIME__MIN_
island run-off time (min)
6-8 (Min)
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
6-8 °F
ISLAND_TIMED_OFF_FAIL_SAFE__MIN_
island timed-off fail-safe (min)
45 (Min)
ISLAND_TIMED_OFF_TERMINATION_TEMP___F_
island timed-off termination temp (°f)
45.0000000000001
ITEM_DESCRIPTION
item description
Narrow Multi-Deck Merchandiser with Synerg-E™
KEYNOTE
keynote
LEGEND_NUMBER
legend number
ON5UM-NRG
LENGTH
length
144
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
48"
LIGHTS_PER_ROW
lights per row
3
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ON5UM-NRG
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFGN
refgn
8.625
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.3
STANDARD_POWER_WATTS
standard power watts
35.7
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=on5um
WIDTH
width
35.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
ON5UM-NRG,ON5UMQA-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions