??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Baumer Group
Description
OM20 - Performance laser distance sensors
Bill of material
OM20-P0026.HH.YUN
SD
Measuring distance Sd
LC
Laser class
1
OS
Output circuit
OSI
Output signal
TC
Typecode
AN
Article number
AG
beam visibility
WS
Website
EP
EPLAN
MH
Housing material
Die-cast zinc
MO
Front (optics)
Glass
WT
Weight
41 g
PC
Protection class
IP 67
LS
Light source
Pulsed red laser diode
BT
Beam type
Point
RA
Repeat accuracy
LE
Linearity error
ET
Voltage supply range +Vs
12 ... 28 VDC
CONS
Current consumption max.
50 mA
OC
Output current
OT
Operating temperature
-10 ... +50 °C
CS
Certificates
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions