??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OIMBB
Bill of material
OIMBB
ORDERNO
OIMBB
VAR5_5__CURVED_PLEXIGLAS_FRONT
5.5" curved plexiglas front
0
VAR7__THERMOPANE_GLASS_FRONT
7" thermopane glass front
1
VAR8_75__CURVED_PLEXIGLAS_FRONT
8.75" curved plexiglas front
0
ALWAYS_VERTICAL
always vertical
1
ANTI_SWEAT_APPARENT_LOAD
anti sweat apparent load
90
ANTI_SWEAT_HEATER_AMPS
anti sweat heater amps
0.75
ANTI_SWEAT_HEATER_WATTAGE
anti sweat heater wattage
90
ASSEMBLY_CODE
assembly code
BASE
base
BASE_HEIGHT
base height
14.75
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION
bottom refrigeration
1
BTU_ADD_FOR_LIGHTS
btu add for lights
2560
BTU_ADD_PER_SHELF_PER_FOOT
btu add per shelf per foot
80
BTU_PER_FOOT_CONVENTIONAL
btu per foot conventional
762
BTU_PER_FOOT_PARALLEL
btu per foot parallel
706
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COIL_REFRIGERATION_CHARGE
coil refrigeration charge
0
CONTROL_TYPE
control type
T-STAT
CONVENTIONAL_EVAPORATOR_LOAD
conventional evaporator load
8656
CORNICE_AND_NOSE_LIGHT_ROWS
cornice and nose light rows
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
05/15/12
DEDICATED_CIRCUIT
dedicated circuit
YES
DEFAULT_ELEVATION
default elevation
48
DEFROST_AMPS
defrost amps
4.34
DEFROST_PHASE
defrost phase
1
DEFROST_TIME_AND_DURATION
defrost time and duration
2 @ 60 MIN
DEFROST_WATTAGE
defrost wattage
0
DESCRIPTION
description
Wide Single-Deck Island Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
PRAVEEN.J
DIEBOARD_HEIGHT
dieboard height
0
DISCHARGE_AIR_TEMPERATURE
discharge air temperature
25.9999999999999
DISCLAIMER
disclaimer
1
DRAIN
drain
1
DRAIN_LINE_CONNECTION
drain line connection
Drain Connection
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_LINE_RADIUS
drain line radius
0.75
DRAIN_PIPE_LENGTH
drain pipe length
0
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
ELECTRIC_DEFROST
electric defrost
0
ELECTRICAL_DEFROST_VOLTAGE
electrical defrost voltage
0
END_PANEL
end panel
ENGINEERING_CONTACT
engineering contact
EQUIPMENT_MARK
equipment mark
OIMBB
EVAPORATOR_TEMPERATURE
evaporator temperature
11.9999999999999
FAMILY_NAME
family name
FAN_AMPS
fan amps
0.9
FAN_AND_ANTI_SWEAT_HEATER_APPARENT_LOAD
fan and anti sweat heater apparent load
198
FAN_APPARENT_LOAD
fan apparent load
108
FAN_CONNECTOR_DESCRIPTION
fan connector description
FAN AND ANTI SWEAT CONNECTOR
FAN_NUMBER_OF_POLES
fan number of poles
1
FAN_QUANTITY
fan quantity
6
FAN_TYPE
fan type
ECM
FAN_WATTAGE
fan wattage
66
FRONT_PANEL
front panel
GLASS
glass
GLASS_FRONT
glass front
7'' THERMOPANE GLASS FRONT
GLASS_FRONT_TYPE
glass front type
1
GROUND_FAULT_PROTECTION
ground fault protection
NO
HEIGHT
height
39.875
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
HOT_GAS_DEFROST
hot gas defrost
0
ISOLATED_GROUND_REQUIRED
isolated ground required
NO
KEYNOTE
keynote
Deli / Meat
LED_LIGHTING_AMPS
led lighting amps
1.6
LED_LIGHTING_AMPS_PER_ROW
led lighting amps per row
0.4
LED_LIGHTING_BTU_ADD_PER_ROW
led lighting btu add per row
36
LED_LIGHTING_WATTAGE
led lighting wattage
192
LEFT_END
left end
1
LEGEND_NUMBER
legend number
OIMBB-8'
LENGTH
length
96
LENGTH_FOR_BTU
length for btu
8
LIGHT_AMPS
light amps
3.72
LIGHT_TYPE
light type
T8 FLUORESCENT
LIGHTED_SUPER_STRUCTURE
lighted super structure
0
LIGHTING_APPARENT_LOAD
lighting apparent load
446.4
LIGHTING_CONNECTION_DESCRIPTION
lighting connection description
LIGHTING CONNECTOR
LIGHTING_NUMBER_OF_POLES
lighting number of poles
1
LIGHTING_WATTAGE
lighting wattage
446.4
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MASTER_BUMPER
master bumper
MIRROR
mirror
MODEL
model
OIMBB-8'
NEMA_PLUG_TYPE
nema plug type
N/A
NUMBER_OF_WIRES
number of wires
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PARALLEL_EVAPORATOR_LOAD
parallel evaporator load
8208
PART_TYPE
part type
0
PHASE
phase
1
PNET_NUMBER
pnet number
NA
POWER_FACTOR
power factor
1
PRESSURE_REGULATOR
pressure regulator
0
PVC_PIPE
pvc pipe
REAR_LOAD
rear load
24
RECEPTICAL_MOUNTING_HEIGHT_ABOVE_FLOOR
receptical mounting height above floor
19.75
REF_PIPE_LENGTH
ref pipe length
28.625
REF_PLANE_FRONT_BACK
ref plane front back
39.9375
REF_PLANE_LEFT_RIGHT
ref plane left right
48
REFRIGERATION_PIPING
refrigeration piping
REVERSE_AIR_DEFROST
reverse air defrost
0
RIGHT_END
right end
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SET_BACK_MODE_FOR_ENERGY_CONSERVATION
set back mode for energy conservation
NO
SHARED
shared
0
SHELF_LIGHT_ROWS
shelf light rows
4
SHELVE_LENGTH
shelve length
48.0000000000005
SIZE_OF_COLD_WATER_HOOK_UP
size of cold water hook up
0
SIZE_OF_HOT_WATER_HOOK_UP
size of hot water hook-up
0
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.875
SUCTION_LINE_RADIUS
suction line radius
0.4375
T8_LIGHT_OR_LED_LIGHT
t8 light or led light
1
T8_LIGHTING_AMPS
t8 lighting amps
3.72
T8_LIGHTING_AMPS_PER_ROW
t8 lighting amps per row
0.93
T8_LIGHTING_BTU_ADD_PER_ROW
t8 lighting btu add per row
80
T8_LIGHTING_WATTAGE
t8 lighting wattage
446.4
TIME_OFF_DEFROST
time off defrost
1
TOE_KICK
toe kick
TOEKICK_HEIGHT
toekick height
5.5
TOEKICK_INSET
toekick inset
1.5
TOTAL_APPARENT_FAN_LIGHT_AND_A_S_LOAD
total apparent fan-light and a/s load
602.4
TOTAL_CASE_AMPS
total case amps
5.37
TOTAL_CASE_WATTAGE
total case wattage
602.4
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/case-model/oim-meat/
VOLTAGE
voltage
120
WATER_LINE_MOUNTING_HEIGHT_ABOVE_FLOOR
water line mounting height above floor
0
WEIGHT
weight
0
WIDTH
width
79.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
OIMBB
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions