??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Abnox
Description
Oil-Level-WindowsAluminium
Bill of material
2126500
ORDERNO
CONNECTION_G
connection g
CONSTRUCTION_TYPE
construction type
Hexagonal
HEX___MM_
hex. (mm)
MATERIAL_GRADE
material grade
Aluminium
MAX__OPERATING_AIR_PRESSURE__BAR_
max. operating air pressure (bar)
4
MIN__MAX__TEMPERATURE___C_
min. max. temperature (°c)
-20 +100
WRENCH_TORQUE_20___NM_
wrench torque 20% (nm)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions