??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OHMAK-NRG
Bill of material
OHMAK-NRG
ORDERNO
OHMAK-NRG
VAR16__SHELF
16" shelf
1
VAR18__SHELF
18" shelf
1
VAR20__SHELF
20" shelf
1
VAR24_HOUR_ENERGY_USAGE__KWH_
24 hour energy usage (kwh)
47.6 (kWh)
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CENTER_LINE
center line
36
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
CONDENSED_HORSEPOWER
condensed horsepower
1 1/4
CONDENSING__DATA_VOLTS
condensing data volts
208
CONDENSING_DATA__PHASE
condensing data phase
1
CONDENSING_FREQUENCY__HZ_
condensing frequency (hz)
60
CORD_LENGTH
cord length
120
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
05/20/2016
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY
defrosts per day
6
DESCRIPTION
description
Mobile High Multi-Deck Self-Contained Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
29.9999999999999
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
210
DRAIN_LINE
drain line
36
DRAIN_PIPING
drain piping
1
EQUIPMENT_DESCRIPTION
equipment description
Mobile High Multi-Deck Self-Contained Merchandiser
EQUIPMENT_MARK
equipment mark
OHMA-NRG
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
75.5
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.2
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
23.8
HOST
host
0
ITEM_DESCRIPTION
item description
Mobile High Multi-Deck Self-Contained Merchandiser
KEYNOTE
keynote
LBS__OF_REFRIGERANT
lbs. of refrigerant
5.5
LEGEND_NUMBER
legend number
OHMA-NRG
LENGTH
length
72
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
3'
LIGHTS_PER_ROW
lights per row
2
LOCKED_ROTOR__LRA__AMPS
locked rotor (lra) amps
54
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
OHMA-NRG
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PLUG_STYLE
plug style
NEMA L14-20P
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFGN
refgn
28.625
REFRIGERANT
refrigerant
R404A
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
RUNNING_LOAD__RLA__AMPS
running load (rla) amps
9.2
SHARED
shared
0
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.08
STANDARD_POWER_WATTS
standard power watts
9.4
SUCTION_PRESSURE___CASE_OUTLET__PSIG___TEXT_
suction pressure @ case outlet (psig) (text)
52-54 psi
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
SYSTEM_DATA_PHASE
system data phase
1
SYSTEM_DATA_VOLTS
system data volts
208
SYSTEMS_FREQUENCY
systems frequency
60
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=ohma
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
OHMAK-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions