??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OGWXX30 Warming Drawer + 3 Drawer Grill Base
Bill of material
OGWXX30 Warming Drawer + 3 Drawer Grill Base
ORDERNO
OGWXX30 Warming Drawer + 3 Drawer Grill Base
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2.250
DEPTH_DOOR
depth+door
2.323
DESCRIPTION
description
58"x27"D Grill Base - Warming Drawer +2 Drawers +1 Door
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1.677
DOOR_MATERIAL
door material
DOOR_STYLE
door style
Hampton
DOOR_WIDTH
door width
4.823
FAMILY_NAME
family name
FINISH
finish
FLAT_DRAWER_MATERIAL
flat drawer material
FOOT_STYLE
foot style
GRILL_BOX_DEPTH
grill box depth
0.812
GRILL_WIDTH
grill width
4.500
HANDLE_MATERIAL
handle material
HEIGHT
height
2.500
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OGW5821
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_TOE_KICK
show toe kick
1
TOE_HEIGHT
toe height
0.375
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WARMING_DRAWER_HEIGHT
warming drawer height
0.958
WARMING_DRAWER_WIDTH
warming drawer width
3.500
WIDTH
width
4.833
WORK_PLANE_BASED
work plane-based
0
NAME
name
OGWXX30 Warming Drawer + 3 Drawer Grill Base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions