??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allermuir
Description
OfficeTables_SiltaTables_SLH1809_Allermuir
Bill of material
SLH1809
IDENT
SLH1809
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_60:Office tables
CODEPERFORMANCE
codeperformance
BSEN 15372 2008, BSEN 527, Part 2, 2012, BSEN 527, Part 3, 2003, BS6396: 2008
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Breakout table
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
EXPOSEDEDGES
exposededges
18 mm laminate faced plywood core top with a clear finish, exposed edge detail, 18 mm linoleum faced plywood core top with a clear finish, exposed edge detail, available in pewter, charcoal or mushroom, 12 mm solid surface top available in cloud or space
FAMILY_NAME
family name
FEATURES
features
18 mm laminate faced plywood core top with a clear finish, exposed edge detail, 18 mm linoleum faced plywood core top with a clear finish, exposed edge detail, available in pewter, charcoal or mushroom, 12 mm solid surface top available in cloud or space, solid ash legs with clear finish, tubular steel framework finished in white powder coat, brushed steel tie bars, brushed aluminium bag hooks (x2), 6 perimeter power positions with accessible cable tray, optional feature: solid ash legs can be stained, optional feature: solid ash legs can be colour washed in white as snow or slate grey, optional feature: tubular steel framework available on slate grey or black powder coat
FINISH
finish
n/a
FOOTROOMHEIGHT
footroomheight
285 mm
FUNCTIONS
functions
Breakout and meeting table
GRADE
grade
n/a
HASPROFILEEDGE
hasprofileedge
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Brushed aluminium bag hooks (x2)
ISBUILTIN
isbuiltin
0
ISPOWERED
ispowered
1
ISTHREELEGTABLE
isthreelegtable
0
KEYNOTE
keynote
LEGMATERIAL
legmaterial
MAINCOLOR
maincolor
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
SLH1809
MODELREFERENCE
modelreference
SiltaTables
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office tables
NBSREFERENCE
nbsreference
45-35-20/340
NOMINALDEPTH
nominaldepth
900.000
NOMINALHEIGHT
nominalheight
1050.000
NOMINALLENGTH
nominallength
1800
NOMINALWIDTH
nominalwidth
0
NUMBEROFCHAIRS
numberofchairs
0
NUMBEROFPOWERPOINTS
numberofpowerpoints
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
1800 x 900 x 1050 mm
SOCKETPLACEMENT
socketplacement
230.000
STATUS
status
New
STYLE
style
Table
TABLEHEIGHT
tableheight
1050
TABLELENGTH
tablelength
1800
TABLESUPPORTMATERIAL
tablesupportmaterial
TABLETOPMATERIAL
tabletopmaterial
TABLETOPMATERIALTAPEDEDGE
tabletopmaterialtapededge
TABLETOPPLACEMENTHEIGHT
tabletopplacementheight
1025
TABLEWIDTH
tablewidth
900
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_21_60
UNICLASS2015TITLE
uniclass2015title
Office tables
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0
WORKTOPTYPELAMINATE
worktoptypelaminate
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions