??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Allermuir
Description
OfficeChairs_Famiglia_FMG101-US_Allermuir
Bill of material
FMG102
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ADJUSTABILITY
adjustability
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
ANSI/BIFMA X5.1: 2011
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
FRAMECOLOUR
framecolour
FRAMECOLOUROPTIONS
framecolouroptions
FRAMEFINISH
framefinish
FRAMEFINISHOPTIONS
framefinishoptions
FRAMEMATERIALS
framematerials
FRAMEMOUNTINGMATERIAL
framemountingmaterial
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
n/a
MANUFACTURERURL
manufacturerurl
http://www.thesenatorgroup.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Famiglia low
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
24.750
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
23.250
NOMINALWIDTH
nominalwidth
24.750
OFFICECHAIRBASE
officechairbase
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 52 23
OMNICLASSTITLE
omniclasstitle
Office Seating
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATBASEMATERIAL
seatbasematerial
SEATFRAMEMATERIAL
seatframematerial
SEATINGHEIGHT
seatingheight
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSCOLOUR
seatsandbackscolour
n/a
SEATSANDBACKSCOLOUROPTIONS
seatsandbackscolouroptions
Black, White, Red, Light Grey, Dark Grey, Cream
SEATSANDBACKSFINISH
seatsandbacksfinish
Fully upholstered
SEATSANDBACKSFINISHOPTIONS
seatsandbacksfinishoptions
Decorative railroad stitch detail to perimeter seam,Two-tone upholstery
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Molded foam
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
STANDARDSDIMENSIONS
standardsdimensions
n/a
STANDARDSDURABILITY
standardsdurability
ANSI/BIFMA X5.1: 2011
STANDARDSSAFETYREQUIREMENTS
standardssafetyrequirements
ANSI/BIFMA X5.1: 2011
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
USAGE
usage
n/a
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions