??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Armstrong World
Description
OfficeChairs_Axyl_AXL03_Allermuir
Bill of material
AXL03
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
FOOTHEIGHT
footheight
5
FRAMECOLOUR
framecolour
Black, white, sage, basalt, peacock blue, coral, pebble, stone, polished aluminium, raw aluminium
FRAMEFINISHOPTIONS
framefinishoptions
Powder coat, polished aluminium, raw aluminium
FRAMEMATERIALS
framematerials
Aluminium
FRAMEMOUNTINGMATERIAL
framemountingmaterial
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LEGHEIGHT
legheight
377.000
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
Allermuir
MANUFACTURERURL
manufacturerurl
www.senator.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Axyl
NAME
name
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
495.000
NOMINALHEIGHT
nominalheight
645.000
NOMINALLENGTH
nominallength
465.000
NOMINALWIDTH
nominalwidth
495.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONALFEATURES
optionalfeatures
Glides with felt
PRODUCTINFORMATION
productinformation
n/a
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFRAMEMATERIAL
seatframematerial
SEATINGHEIGHT
seatingheight
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSCOLOUR
seatsandbackscolour
Black, white, sage, basalt, peacock blue, coral (plastic); pebble, stone (wood fibre)
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Plastic
SEATSANDBACKSMATERIALOPTIONS
seatsandbacksmaterialoptions
Plastic, Wood fibre injected plastic
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
STANDARDSDURABILITY
standardsdurability
BS EN 16139
STANDARDSSAFETYREQUIREMENTS
standardssafetyrequirements
BS EN 16139, BS EN 1022:2005
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Allermuir warrant that its manufactured products are free from manufacturing defects - in materials or workmanship - for a period of five (5) years. , Allermuir will repair, or replace (at Allermuir's sole discretion) with comparable free of charge materials / components, any product / component which fails under normal use in a single shift environment, as a result of a defect in the materials and/ or workmanship
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions