??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OFEGF Galvanized Flush Side Panel
Bill of material
OFEGF Galvanized Flush Side Panel
ORDERNO
OFEGF Galvanized Flush Side Panel
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_CAB_DEPTH
base cab depth
2.250
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
Galvanized Filler Panel - Fits INSIDE the Side of a 27" Cabinet Side
DESIGN_OPTION
design option
-1
DOOR_STYLE
door style
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OFEGF27
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
2.500
PANEL_MATERIAL
panel material
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
OFEGF Galvanized Flush Side Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions