??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OEWZ-NRG
Bill of material
OEWZ-NRG
ORDERNO
OEWZ-NRG
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CENTER_LINE
center line
26.75
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
04/18/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
OEWZ - Island case
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_PIPING
drain piping
1
EQUIPMENT_DESCRIPTION
equipment description
OEWZ - Island case
EQUIPMENT_MARK
equipment mark
OEWZ
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
35
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
3
ISLAND__CASE_LENGTH
island case length
48
ISLAND_208V_DEFROST_HEATERS_AMPS
island 208v defrost heaters amps
3.84
ISLAND_208V_DEFROST_HEATERS_WATTS
island 208v defrost heaters watts
800
ISLAND_240_DEFROST_HEATERS_AMPS
island 240 defrost heaters amps
4.44
ISLAND_240_DEFROST_HEATERS_WATTS
island 240 defrost heaters watts
1065
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
0.68
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
82
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
359
ISLAND_BTUH_PARALLEL
island btuh parallel
325
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
255
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
-10
ISLAND_ELECTRIC_FAIL_SAFE
island electric fail-safe
50 (Min)
ISLAND_ELECTRIC_TERMINATION_TEMP__F__
island electric termination temp (f°)
45.0000000000001
ISLAND_EVAPORATOR___F_
island evaporator (°f)
-22
ISLAND_FANS_PER_CASE
island fans per case
1
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.15
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
11
ISLAND_HOT_GAS_FAIL_SAFE__MIN_
island hot gas fail-safe (min)
20 (Min)
ISLAND_HOT_GAS_TERMINATION_TEMP__F__
island hot gas termination temp (f°)
60.0000000000001
ISLAND_RUN_OFF_TIME__MIN_
island run-off time (min)
5 (Min)
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
3-5 °F
ITEM_DESCRIPTION
item description
OEWZ - Island case
KEYNOTE
keynote
LEGEND_NUMBER
legend number
OEWZ
LENGTH
length
53.5
LF_STD_END
lf std end
1
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
OEWZ
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=OEWZ
WIDTH
width
42.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
OEWZ-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions