??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEDRAT TECHNOLOGIES
Description
OEM Amplifiers
Bill of material
Embedded all-in-one 2 axis controller - Embedded all-in-one 2 axis controller - CCBu20
ORDERNO
Embedded all-in-one 2 axis controller - Embedded all-in-one 2 axis controller - CCBu20
AVAILABLE_OPTIONS
available options
0-5V analog sensor input, Advanced controller
DESCRIPTION
description
The Compact Controller Board CCBu20 is an embedded all-in-one controller for piezo actuators. It features everything to drive and control a 2 axis piezo-mechanism in position loop. In standard, its integrated dual channel SG conditioner allows reading the position of the two axis of the mechanism. A powerful processor realizes closed-loop control at high refresh rate, and the controller can be tuned by the user with the HDPM45 interface. Thanks to a compact design, it has dimensions of only 91x77x37mm, making it suitable for embedded applications, or industrial applications where the volume is an issue. The Graphical User Interface to modify the parameters of the CCBu20 is similar to the UC digital controllers that can be downloaded on the dedicated page.
PERFORMANCES
performances
Supply voltage of +12Vdc to +28Vdc; analog or digital commands with RS422 protocol, up to 2 axis in push pull; Piezo voltage -20V to +150V; Max. current (sinus) 33mA; Max current (pic) 200mA.
STATUS
status
Standard
NAME
name
Embedded all-in-one 2 axis controller - Embedded all-in-one 2 axis controller - CCBu20
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions