??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aventech Research
Description
ODMS
Bill of material
ODMS
ORDERNO
ODMS
COOLING
cooling
Convection
CURRENT
current
Avg Standby:130 mA (w/o opt GPS) 235 mA (w opt GPS) @ 12 VDC Avg Transmit:250 mA (w/o opt GPS) 355 mA (w opt GPS) @ 12 VDC Peak Power-up:725 mA (w/o opt GPS) 830 mA (w opt GPS) @ 12 VDC
DIMENSIONS
dimensions
8.0 in. X 5.0 in. X 2.5 in. (203 mm X 127 mm X 64 mm)
DUPLEXING_METHOD
duplexing method
Time Division Duplex
ENCLOSURE
enclosure
Anodized Aluminum
GPS_ANTENNA
gps antenna
SMA Female
HARDWARE_INTERFACE
hardware interface
4 RS-232 Serial Ports 1 CAN (Controller Area Network Port) 10 Digital I/O Lines
I_O_INTERFACE
i/o interface
RS-232 Serial Ports 12 pin Male Hirose HR30 Series CAN Port 6 pin Female Hirose HR30 Series Digital I/O Port 12 pin Female Hirose HR30 Series
INPUT_VOLTAGE
input voltage
12 - 37 VDC
IRIDIUM_ANTENNA
iridium antenna
SMA Female
LINK_MARGIN_DOWNLINK
link margin downlink
13 dB Average
LINK_MARGIN_UPLINK
link margin uplink
7 dB Average
MULTIPLEXING_METHOD
multiplexing method
TDMA/FDMA
OPERATING_FREQUENCY
operating frequency
1616 to 1626.5 MHz
OPERATING_HUMIDITY
operating humidity
< 100 %RH
OPERATING_TEMPERATURE
operating temperature
-22 F to +140 F (-30 C to + 60 C)
SBD_MOBILE_ORIGINATED
sbd mobile originated
340 Bytes/message
SBD_MOBILE_TERMINATED
sbd mobile terminated
270 Bytes/message
WEIGHT
weight
~4.0 lbs (1815 g)
NAME
name
ODMS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions