??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
United Enertech
Description
- OCT-TEX
Bill of material
- OCT-TEX
ORDERNO
- OCT-TEX
A
a
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B
b
1
BLADE_THICKNESS
blade thickness
0.0104166666666667
CATEGORY
category
CENTER_OFFSET
center offset
0.00520833333333333
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0.333333333333333
DESCRIPTION
description
Oct-Tex Architectural Grille. Bar Frame Shown, Consult Factory for Tube or Channel Frame Models.
DESIGN_OPTION
design option
-1
EXACT_HEIGHT
exact height
6
EXACT_WIDTH
exact width
8
FAMILY_NAME
family name
FRAME_THICKNESS
frame thickness
0.0104166666666667
HBAR_LENGTH
hbar length
7.97916666666667
HNUMBER
hnumber
3
HOST
host
0
KEYNOTE
keynote
See Submittal for Max. A, B, Depth, and Thickness Values.
MANUFACTURER
manufacturer
United Enertech Corporation
MASSUNIT
massunit
1
MODEL
model
Oct-Tex Screen
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Max. Single Section Size is (120"w x 84"h) or (84"w x 120"h)
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://unitedenertech.com/catalog/pdf/D_8%20Oct-Tex.pdf
VBAR_LENGTH
vbar length
5.97916666666667
VNUMBER
vnumber
4
WORK_PLANE_BASED
work plane-based
0
NAME
name
- OCT-TEX
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions