??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OBM 3 Drawer Cabinet
Bill of material
OBM 3 Drawer Cabinet
ORDERNO
OBM 3 Drawer Cabinet
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2
DEPTH_DOOR
depth+door
2.073
DESCRIPTION
description
15"x24"D Base - 3 Drawers
DESIGN_OPTION
design option
-1
DOOR_STYLE
door style
Hampton
FAMILY_NAME
family name
FINISH
finish
FLAT_DRAWER_MATERIAL
flat drawer material
FOOT_STYLE
foot style
HANDLE_MATERIAL
handle material
HEIGHT
height
2.854
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OBM1530-24
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_TOE_KICK
show toe kick
1
TOE_HEIGHT
toe height
0.375
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
1.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
OBM 3 Drawer Cabinet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions