??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Essentra Components
Description
OA-4 - Tapered Knobs - Bulb
Bill of material
OA-1
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1 1/8 Inch
B
B Length
1 7/16 Inch
C
C Hub Diameter
1/2 Inch
THREAD
Thread Size
DEPTH
Depth
Inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions