??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
O3UM-NRG, O3UMQA-NRG
Bill of material
O3UM-NRG, O3UMQA-NRG
ORDERNO
O3UM-NRG, O3UMQA-NRG
VAR12__SHELF
12" shelf
1
VAR18__SHELF
18" shelf
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
03/30/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Multi-Deck Merchandiser with Synerg-E™
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_LINE
drain line
48
DRAIN_PIPING
drain piping
1
ENDS
ends
1
EQUIPMENT_DESCRIPTION
equipment description
Multi-Deck Merchandiser with Synerg-E™
EQUIPMENT_MARK
equipment mark
O3UM-NRG
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
48
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.36
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
43
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
6
ISLAND__CASE_LENGTH
island case length
96
ISLAND_APPLICATION
island application
Meat
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
830
ISLAND_BTUH_PARALLEL
island btuh parallel
750
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
180
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
29.9999999999999
ISLAND_EVAPORATOR___F_
island evaporator (°f)
25.9999999999999
ISLAND_FANS_PER_CASE
island fans per case
2
ISLAND_FRONT_SILL_HEIGHT
island front sill height
Extended
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.32
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
22
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
6-8 °F
ISLAND_TIMED_OFF_FAIL_SAFE__MIN_
island timed-off fail-safe (min)
30 (Min)
ISLAND_TIMED_OFF_TERMINATION_TEMP___F_
island timed-off termination temp (°f)
42
ITEM_DESCRIPTION
item description
Multi-Deck Merchandiser with Synerg-E™
KEYNOTE
keynote
LEFT_WEDGE_OS_90
left wedge os 90
0
LEFT_WEDGE_OS_90_END
left wedge os 90 end
0
LEGEND_NUMBER
legend number
O3UM-NRG
LENGTH
length
96
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
48"
LIGHTS_PER_ROW
lights per row
2
MAIN_CASE
main case
1
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
O3UM-NRG
NUMBER_OF_SHELF
number of shelf
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFGN
refgn
28.625
REFRIGERATION_PIPING
refrigeration piping
RIGHT_WEDGE_OS_90
right wedge os 90
0
RIGHT_WEDGE_OS_90_END
right wedge os 90 end
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SHELF_DISTANCE
shelf distance
48
STANDARD_POWER_AMPS
standard power amps
0.2
STANDARD_POWER_WATTS
standard power watts
23.8
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=o3um
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
O3UM-NRG, O3UMQA-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions