??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
O3UD-NRG, O3UDQA-NRG
Bill of material
O3UD-NRG, O3UDQA-NRG
ORDERNO
O3UD-NRG, O3UDQA-NRG
VAR12__SHELF
12" shelf
1
VAR16__SHELF
16" shelf
1
VAR20__SHELF
20" shelf
1
ALWAYS_VERTICAL
always vertical
1
ANTI_CON_AMPS
anti con amps
0
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
08/14/2018
DEFAULT_ELEVATION
default elevation
48
DEFROST_AMPS
defrost amps
0
DEFROST_NUM_DAY
defrost num day
0
DEFROST_TERMINATION
defrost termination
- °F
DEFROST_TYPE
defrost type
TIMED-OFF DEFROST
DESCRIPTION
description
O3UD-NRG
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR_TEMP
discharge air temp
0
DISCHARGE_AIR_VELOCITY
discharge air velocity
- (FPM)
DRAIN_HEATERS_AMPS
drain heaters amps
0
DRAIN_LINE
drain line
48
DRAIN_LINE_CONNECTION
drain line connection
SANITARY CONNECTION
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRAIN_PIPING
drain piping
1
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
EQUIPMENT_DESCRIPTION
equipment description
O3UD-NRG
EQUIPMENT_MARK
equipment mark
O3UD-NRG
EVAP_TEMP
evap temp
0
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
48.0625
HIGH_EFFICIENCY_FANS_AMPS
high efficiency fans amps
0
HOST
host
0
ITEM_DESCRIPTION
item description
O3UD-NRG
KEYNOTE
keynote
LEGEND_NUMBER
legend number
O3UD-NRG
LENGTH
length
96
LF_STD_END
lf std end
1
LIGHT_AMPS
light amps
0
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
LOAD_1_CLASSIFICATION
load 1 classification
LOAD_1_DESCRIPTION
load 1 description
LIGHTS - STANDARD POWER (SHELF or CORNICE)
LOAD_1_PLUG_TYPE
load 1 plug type
HARDWIRED
LOAD_1_POLES
load 1 poles
1
LOAD_1_VOLTAGE
load 1 voltage
120
LOAD_1_WATTAGE
load 1 wattage
0
LOAD_2_CLASSIFICATION
load 2 classification
LOAD_2_DESCRIPTION
load 2 description
HIGH EFFICIENCY FANS CONNECTION
LOAD_2_PLUG_TYPE
load 2 plug type
HARDWIRED
LOAD_2_POLES
load 2 poles
1
LOAD_2_VOLTAGE
load 2 voltage
120
LOAD_2_WATTAGE
load 2 wattage
0
LOAD_3_CLASSIFICATION
load 3 classification
LOAD_3_DESCRIPTION
load 3 description
ANTI-SWEAT CONNECTION
LOAD_3_PLUG_TYPE
load 3 plug type
HARDWIRED
LOAD_3_POLES
load 3 poles
1
LOAD_3_VOLTAGE
load 3 voltage
120
LOAD_3_WATTAGE
load 3 wattage
0
LOAD_4_CLASSIFICATION
load 4 classification
LOAD_4_DESCRIPTION
load 4 description
DEFROST HEATER CONNECTION
LOAD_4_PLUG_TYPE
load 4 plug type
HARDWIRED
LOAD_4_POLES
load 4 poles
1
LOAD_4_VOLTAGE
load 4 voltage
208
LOAD_4_WATTAGE
load 4 wattage
0
LOAD_5_CLASSIFICATION
load 5 classification
LOAD_5_DESCRIPTION
load 5 description
DRAIN HEATER CONNECTION
LOAD_5_PLUG_TYPE
load 5 plug type
HARDWIRED
LOAD_5_POLES
load 5 poles
1
LOAD_5_VOLTAGE
load 5 voltage
120
LOAD_5_WATTAGE
load 5 wattage
0
LOAD_MBH
load mbh
0
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
O3UD-NRG
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRESSURE_REGULATOR
pressure regulator
0
REAR_REFRIGERATION
rear refrigeration
28.625
REFRIG_CHARGE_LBS
refrig charge lbs
-
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SANITARY_PIPE_SIZE
sanitary pipe size
0.75
SHARED
shared
0
STAINLESS_STEEL
stainless steel
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.5
SUCTION_LINE_RADIUS
suction line radius
0.25
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=03UD
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
O3UD-NRG, O3UDQA-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions