??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
O3.25EM-NRG
Bill of material
O3.25EM-NRG
ORDERNO
O3.25EM-NRG
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BASE_HEIGHT
base height
11
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION
bottom refrigeration
1
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
11/25/13
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Multi-Deck End-Cap Merchandiser with Synerg-E
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
PRAVEEN.J
DIEBOARD_HEIGHT
dieboard height
0
DISCLAIMER
disclaimer
1
DRAIN
drain
1
DRAIN_PIPE_LENGTH
drain pipe length
0
END_PANEL
end panel
ENGINEERING_CONTACT
engineering contact
FAMILY_NAME
family name
FRONT_PANEL
front panel
GLASS
glass
HEIGHT
height
58.5
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
KEYNOTE
keynote
Dairy /Deli / Meat/Produce
LEFT_END
left end
1
LEGEND_NUMBER
legend number
O3.25EM-NRG
LENGTH
length
87.75
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MASTER_BUMPER
master bumper
MODEL
model
O3.25EM-NRG
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PNET_NUMBER
pnet number
NA
PVC_PIPE
pvc pipe
REAR_LOAD
rear load
24
REAR_REFRIGERATION
rear refrigeration
1
REF_PIPE_LENGTH
ref pipe length
28.625
REF_PLANE_FRONT_BACK
ref plane front back
21.625
REF_PLANE_LEFT_RIGHT
ref plane left right
43.875
REFRIGERATION_PIPING
refrigeration piping
RIGHT_END
right end
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SHELVE_LENGTH
shelve length
48.0000000000005
TOE_KICK
toe kick
TOEKICK_HEIGHT
toekick height
5.5
TOEKICK_INSET
toekick inset
1.5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=o3.25em
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
O3.25EM-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions