??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
O2IM-NRG-8ft-12ft
Bill of material
O2IM-NRG-8ft-12ft
ORDERNO
O2IM-NRG-8ft-12ft
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BASE_HEIGHT
base height
10
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION
bottom refrigeration
1
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
05/22/12
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Wide Multi-Deck Island Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
PRAVEEN.J
DIEBOARD_HEIGHT
dieboard height
0
DISCLAIMER
disclaimer
1
DRAIN
drain
1
DRAIN_LINE_CONNECTION
drain line connection
Drain Connection
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_LINE_RADIUS
drain line radius
0.75
DRAIN_PIPE_LENGTH
drain pipe length
0
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
END_PANEL
end panel
ENGINEERING_CONTACT
engineering contact
EQUIPMENT_MARK
equipment mark
O2IM
FAMILY_NAME
family name
FRONT_PANEL
front panel
GLASS
glass
HEIGHT
height
45.1875
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
KEYNOTE
keynote
Deli / Meat
LEGEND_NUMBER
legend number
O2IM-8'
LENGTH
length
105.625
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MASTER_BUMPER
master bumper
MODEL
model
O2IM-8'
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PLEXI_GLAS_FRONT
plexi glas front
0
PNET_NUMBER
pnet number
NA
PRESSURE_REGULATOR
pressure regulator
0
PVC_PIPE
pvc pipe
REF_PLANE_FRONT_BACK
ref plane front back
39.875
REF_PLANE_LEFT_RIGHT
ref plane left right
52.8125
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SIZE_OF_COLD_WATER_HOOK_UP
size of cold water hook up
0
SIZE_OF_HOT_WATER_HOOK_UP
size of hot water hook-up
0
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.875
SUCTION_LINE_RADIUS
suction line radius
0.4375
THERMOPANE_GLASS_FRONT
thermopane glass front
1
TOE_KICK
toe kick
TOEKICK_HEIGHT
toekick height
5.5
TOEKICK_INSET
toekick inset
1.5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/case-model/o2im-meat/
WIDTH
width
79.75
WORK_PLANE_BASED
work plane-based
1
NAME
name
O2IM-NRG-8ft-12ft
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions