??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aeris
Description
numo-wooden-legs
Bill of material
numo-wooden-legs
ORDERNO
numo-wooden-legs
DIMENSIONS
dimensions
52 x 50 cm
FRAMES
frames
Each with glides for hard and soft floors
HEIGHT
height
80 cm
KINEMATICS
kinematics
Die-cast aluminium, polished or powder-coated
MAX__USER_WEIGHT
max. user weight
120 kg
SEAT_HEIGHT
seat height
46.5 cm
SHELL
shell
Glass-fibre reinforced plastic shell made of high-quality polypropylene/ polyamide
WEIGHT
weight
6.5 kg
NAME
name
numo-wooden-legs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions