??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aeris
Description
numo-skid-base
Bill of material
numo-skid-base
ORDERNO
numo-skid-base
DIMENSIONS
dimensions
53 x 50 cm
FRAMES
frames
Each with glides for hard and soft floors
HEIGHT
height
80 cm
KINEMATICS
kinematics
Chrome plated or powder coated steel
MAX__USER_WEIGHT
max. user weight
120 kg
SEAT_HEIGHT
seat height
46.5 cm
SHELL
shell
Glass-fibre reinforced plastic shell made of high-quality polypropylene/ polyamide
WEIGHT
weight
8.2 kg
NAME
name
numo-skid-base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions