??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Andreu World
Description
Nub SI1449
Bill of material
Nub SI1449
ORDERNO
Nub SI1449
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CJ_1430
cj-1430
1
COST
cost
0
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
540
DESCRIPTION
description
Chair
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
830
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
LOOSE_CUSHION_MATERIAL
loose cushion material
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Nub
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REFERENCIA
referencia
SI-1449
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_CUSHION_MATERIAL
seat cushion material
SEAT_HEIGHT
seat height
460
SEAT_MATERIAL
seat material
SHARED
shared
0
SHELL_MATERIAL
shell material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.andreuworld.com
WIDTH
width
475
WORK_PLANE_BASED
work plane-based
0
NAME
name
Nub SI1449
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions