??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
NSB075N Chain Cable - Calbe Chain
Bill of material
NSB075N-75 (675,160,0,0,0)_CC
TYP
Type
NSB075N
HI
Inner Height
78.0 mm
HG
Outer Height
108 mm
BI
Inside Width
mm
BK
Outside Width
115 mm
LK
Chain Length
675 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
75 mm
INFO
PDF Katalog
KR1
36.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions