??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
NSB 028E - Sabin Chain Enclosed Type
Bill of material
NSB028E.035.R66/F-320L
TYP
Type
NSB028E
B
Outer Height
38 mm
D
Inner Height
26 mm
T
Pitch
28 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
320.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC250N
No. of GC250 Rail
GC150N
No. of GC150 Rail
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions