??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ziehl
Description
NS20K
Bill of material
NS20K
ORDERNO
NS20K
ATTACHMENT
attachment
Snap-mount on DIN-rail 35 mm according to EN 60 715 or screws M4
CONTACT_LIFE_ELECTRICAL
contact life electrical
1 x 105 operations at 240 V 6 A 1 x 106 operations at 240 V 2 A
CONTACT_LIFE_MECHANICAL
contact life mechanical
3 x 107 operations
DESIGN
design
K
DIMENSIONS__B_X_H_X_T_
dimensions (b x h x t)
75 x 22,5 x 110 mm
EMC_EMISSION
emc emission
EN 61000-6-3
EMC_IMMUNITY
emc immunity
EN 61000-6-2
LINE_CONNECTION_1_WIRE
line connection 1 wire
each 1 x 0,75…2,5 mm2​
MAX__CURRENT
max. current
250 μA
MAX__VOLTAGE
max. voltage
6 Veff
ON_PERIOD
on-period
100 %
OVERVOLTAGE_CATEGORY
overvoltage category
III
POLLUTION_DEGREE
pollution degree
3
PROTECTION_HOUSING
protection housing
IP 40
PROTECTION_TERMINALS
protection terminals
IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20 °C ... +60 °C (EN 60068-2-1 dry heat) dry heat
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V
RATED_NOMINAL_CURRENT_IE_FOR_CO
rated nominal current ie for co
3 A AC15 250 V ...... 2 A DC13 24 V
RECOMMENDED_FUSE
recommended fuse
3,15 A slow ( gL )
REDUCTION_FACTOR_AT_COSΦ___0_3
reduction factor at cosϕ = 0,3
0,5
STRANDED_WIRE_WITH_WIRE_END_SLEEVES
stranded wire with wire-end sleeves
each 1 x 0,14…1,5 mm2​
SUPPLY_VOLTAGE_US
supply voltage us
ACDC 24 – 240 V ...... 0 50 60 Hz 3 W 5 VA
SWITCH_ON_OFF_DELAY
switch on-off-delay
0,1...10sec adjustable
SWITCHING_CURRENT
switching current
max. 6 A
SWITCHING_POINT
switching point
adjustable app. 5 kΩ ... 250 kΩ
SWITCHING_POINT_250_KΩ
switching point 250 kω
max. cable-length 50 m ...... max. capacity of cable 10 nF
SWITCHING_POINT_5_K_Ω
switching point 5 kω
max. cable-length 2500 m ...... max. capacity of cable 500 nF
SWITCHING_POWER
switching power
max. 2000 VA (ohmic load) max. 120 W bei DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. AC 415 V
TOLERANCE
tolerance
25%
TYPE_OF_CONTACT
type of contact
1 change-over-contact (CO)
UL_ELECTRICAL_RATINGS
ul electrical ratings
250 V ac, 3 A, general use 240 V ac, 14 hp, 2.9 FLA 120 V ac, 110 hp, 3.0 FLA C 300
VIBRATION_RESISTANCE__EN_60068_2_6_
vibration resistance (en 60068-2-6)
2…25 Hz ±1,6 mm 25 ... 150 Hz 5 g
WEIGHT
weight
app. 100 g
NAME
name
NS20K
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions