??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Biamp Systems
Description
NPS-1
Bill of material
Vocia DS-4
ORDERNO
Vocia DS-4
A_D_CONVERTERS
a/d converters
24-bit (48kHz sampling)
CAN_HOST_REBAR
can host rebar
0
COMPLIANCE
compliance
EU Directive 2002/95/EC, RoHS directive CE marked
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
7"
DESIGN_OPTION
design option
-1
FREQUENCY_RESPONSE
frequency response
±2dB @ 150Hz ~ 20kHz
GAIN
gain
6dB ~ 36dB, selectable in 10dB steps
HEIGHT
height
3.25"
HOST
host
5
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_INPUT
maximum input
115dB SPL
MIC_GOOSENECK_LENGTH
mic gooseneck length
14.5" (368mm)
MIC_PATTERN
mic pattern
Cardioid
MIC_TYPE
mic type
electret condenser
MODEL
model
Networked Paging Station-1
PART_TYPE
part type
0
POWER
power
802.3af (PoE) Class 1, 12~24VDC 3W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2010
WEIGHT
weight
0.9 lbs. (0.41kg)
WIDTH
width
4.5"
NAME
name
NPS-1
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions