??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
NPKA-T - click T-connector
Bill of material
1590710 NPKA-T-Q6-E-P10
TNR
Part number
1590710
TYP
Type
NPKA-T-Q6-E-P10
D1
Pneumatic port
6.000 mm
D5
14.200 mm
D6
4.300 mm
H1
35.000 mm
H2
5.700 mm
L1
70.600 mm
L2
12.000 mm
L3
25.800 mm
CNSMASSEXACT
Weight
0.0125 kg
GTIN
4052568062217
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions