??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Binho
Description
Nova Host Adapter
Bill of material
J6SKGBWTQ
ORDERNO
J6SKGBWTQ
BUILT_TO_TRAVEL__BUILT_TO_LAST
built to travel, built to last
The anodized aluminum enclosure ensures your device will survive your adventures to the factory, customer sites, conference rooms, classrooms, and labs. With a low-profile design, it’s easy to have this must-have tool on hand at all times.Best of all, firmware updates are free, fast, and easy. You'll always have the latest features as this product gracefully ages.
DESCRIPTION
description
The Binho Nova comes along with a helpful breadboard breakout adapter and a 1 foot USB type C (male) to type A (male) cable in a soft-shell zippered case.
DEVELOPER_FRIENDLY_FLEXIBILITY
developer-friendly flexibility
Manual Control via ASCII Terminal Simply open up the COM port with your favorite terminal application and use the intuitive human-readable commands to send and receive data. Perfect for when you're exploring IC functionality or while developing device drivers for your embedded project. It doesn't get much easier than that.Automated Control via Python Easily write test scripts or integrate host adapter control from your own application using the same ASCII command set. Our cross-platform Python library makes development a breeze. No wasting your valuable time with DLL files or other complicated setups, automation can be easily achieved in any programming language that can open up a COM port.
KEY_FEATURES
key features
Cross-Platform No longer constrained to any particular operating system. Beyond that, device drivers are already included on most operating systems (Win10, Mac OSX, Ubuntu). You'll be up and running in no time. Multi-protocol Support for I2C, SPI, UART, (Dallas) 1-Wire, and (Atmel) SWI, as well as basic GPIO and ADC functionality. There's even a single-channel DAC output for those moments when you need to stimulate your circuit with a particular voltage. Downstream Power Sometimes you just need a few mA from a 3V3 rail or perhaps just the 5V USB Bus power. Both of these power sources are made available for your convenience.
MEET_YOUR_NEW_USB_HOST_ADAPTER
meet your new usb host adapter
The Binho Nova brings Multi-Protocol USB Host Adapters into the 21st Century. No more fumbling through development with cumbersome, clunky, out-dated adapters. Let your productivity soar to new heights!With support for I2C, SPI, UART, 1-WIRE, SWI protocols all in one slim, robust package, it may even be the last adapter you’ll ever need...
NO_CODE_NO_PROBLEM_
no code no problem!
With an intuitive user interface, our software is the quickest, simplest way to get up and running with your new Binho Nova. Whether you're working in a Windows, Linux, or macOS environment, our cross-platform solution has you covered with support for GPIO, I2C, SPI, and UART functionality.
NAME
name
J6SKGBWTQ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions