??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
ACTIU
Description
Noom_web
Bill of material
Serie20_NM22_Aluminum round base
ORDERNO
ALUMINUM_ROUND_BASE
aluminum round base
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CAT_LOGO_PRODUCTO
catálogo producto
https://actiucdn.net/uploads/files/productos/catalogos/sillones-oficina-noom-catalogo.pdf
CERTIFICADOS
certificados
https://actiucdn.net/uploads/files/productos/certificados/sillones-oficina-noom-certificados-en.zip
CONICAL_WOODEN__LEGS
conical wooden legs
CONTACTO_FABRICANTE
contacto fabricante
https://www.actiu.com/en/contact/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Versatile soft seating program
DESIGN_OPTION
design option
-1
HOST
host
0
MANUFACTURER
manufacturer
Actiu
MASSUNIT
massunit
1
METAL_LEGS
metal legs
MODEL
model
Noom
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PYRAMIDAL_WOODEN__LEGS
pyramidal wooden legs
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
URL
url
www.actiu.com
URL_PRODUCTO
url producto
https://www.actiu.com/en/furniture/lounge-seating/noom/
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
VAR4_SPOKE_AND_CASTORS
4-spoke and castors
VAR4_SPOKE_AND_PADS
4-spoke and pads
CONICAL_WOODEN_LEGS
conical wooden legs
PYRAMIDAL_WOODEN_LEGS
pyramidal wooden legs
CANTILEVER_STOOL_H_67_CM
cantilever stool h=67 cm
CANTILEVER_STOOL_H_76_CM
cantilever stool h=76 cm
HEIGHT
height
PYRAMIDAL_STEEL__LEGS_H_67CM
pyramidal steel legs h=67cm
PYRAMIDAL_STEEL_LEGS_H_76CM
pyramidal steel legs h=76cm
PYRAMIDAL_WOODEN_LEGS_H_67CM
pyramidal wooden legs h=67cm
PYRAMIDAL_WOODEN_LEGS_H_76CM
pyramidal wooden legs h=76cm
SEAT_H_67_CM
seat h=67 cm
SEAT_H_76_CM
seat h=76 cm
SEAT_BACK_H_67CM
seat+back h=67cm
SEAT_BACK_H_76CM
seat+back h=76cm
SWIVEL_BASE_WITH_CASTORS
swivel base with castors
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions