??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Hubbell
Description
Non-Linear Load Transformer
Bill of material
T3075K0013BK13SF
ORDERNO
ANFC_TAPS
anfc taps
2
BNFC_TAPS
bnfc taps
CONSTRUCTION
construction
Ventilated
CSA_STANDARD
csa standard
C22.2 No. 47
DEPT_OF_ENERGY_REGULATION
dept of energy regulation
Meets or exceed U.S. DOE 10 CFR Part 431
EFFICIENCY
efficiency
ELECTROSTATIC_SHIELD
electrostatic shield
Shielded
FREQUENCY_RATING
frequency rating
60 Hz
HEIGHT
height
K_FACTOR
k factor
KVA
kva
LENGTH
length
MAX_TEMPERATURE_RISE
max temperature rise
MOUNTING_TYPE
mounting type
Floor
NEMA_RATING
nema rating
NEMA 3R
PRIMARY_VOLTAGE
primary voltage
SECONDARY_VOLTAGE
secondary voltage
208Y120 V
TAPS___STEPS
taps % steps
2.5%
UL_INSULATION_CLASS
ul insulation class
220°C
UL_STANDARD
ul standard
UL 1561
UPC
upc
WEIGHT
weight
WIDTH
width
WINDING_MATERIAL
winding material
AL
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions