??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
AutomationDirect
Description
No Outlet Communication Ports (DB9, RJ45 only)
Bill of material
ZP-PNA-06-100
ORDERNO
BRAND
brand
ZIPport
COMMUNICATION_PORT_TYPE
communication port type
CONNECTOR_HOUSING_SIZE
connector housing size
CONNECTOR_TYPE
connector type
Panel interface
HOUSING_MATERIAL
housing material
Heavy-duty die-cast aluminum
INCLUDES
includes
Gasket
ITEM
item
Connector
LEVER_TYPE
lever type
Single
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions