??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08 - Ex-light fitting for fluorescent lamps für UL/CSA
Bill of material
13465217347
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-light fitting for fluorescent lamps für UL/CSA
T2
EC-Type Examination Certificate
CSA 10.2325079
T4
Permissible ambient temperature
-25 °C up to +50 °C
T5
Rated voltage
T9
Rated luminous flux of the lamp
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group
The linear luminaires series nLLK 08 for fluorescent lamps combines the latest lighting technology with the requirements of a harsh and hazardous environment in zones 2, 21 and 22. This luminaire is available both as a ceiling mounted luminaire (nLLK), as well as a pole mounted light fitting (nLLM) in 3 sizes (18, 36 or 58 W).
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions