??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smith System
Description
NL2460EJ-Elemental-Nest-and-Fold-Rectangle-Adjustable-Height.rfa_
Bill of material
93c2390f-91b6-490c-bbbe-786b84e76193.rfa
IDENT
93c2390f-91b6-490c-bbbe-786b84e76193.rfa
ADJUSTABLE_HEIGHT
adjustable height
3.333
ADJUSTABLE_HEIGHT__29____40__
adjustable height (29" - 40")
3.333
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CASTER_COLOR
caster color
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Interchange Rectangle Activity Table
DESIGN_OPTION
design option
-1
EDGE_COLOR
edge color
FAMILY_NAME
family name
FRAME_COLOR
frame color
HOST
host
0
KEYNOTE
keynote
LAMINATE_COLOR
laminate color
LEG_COLOR
leg color
MANUFACTURER
manufacturer
Smith System
MASSUNIT
massunit
1
MODEL
model
04108
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_DEPTH
table depth
2
TABLE_WIDTH
table width
5
TOP_DOWN
top down
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UP_FOR_NESTING
up for nesting
0
URL
url
http://smithsystem.com/furniture/
WORK_PLANE_BASED
work plane-based
0
NAME
NL2460EJ-Elemental-Nest-and-Fold-Rectangle-Adjustable-Height.rfa_
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions