??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
NK120-2B/NK120-2C - for Bearing (Step hole)
Bill of material
KANA_NK120-2B24D35D34_BB1
TYPE
Type
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
22.2 mm
MAT
Hardeningtempering
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
BERTYPE
Type of hole for bearings
BD
Boss diameter
mm
Enter value for BD
Boss diameter
mm
cm
inch
ft
SD1
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
Enter value for SD1
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
cm
inch
ft
SD1TS
Step hole dia. allowance symbol
SD1TC
Step hole dia. allowance class
SD1T
Step hole dia. allowance
μm
BL
Length of boss
mm
Enter value for BL
Length of boss
mm
cm
inch
ft
BLR
Length of boss (Right side)
mm
BLL
Length of boss (Left side)
mm
GD
Dia of slit
0.0 mm
S
Width of slit
0.0 mm
SHL
Step hole depth
mm
Enter value for SHL
Step hole depth
mm
cm
inch
ft
SHLT
Step hole depth allowance
μm
SD2
Snap ring groove dia.
0.00 mm
SM
Snap ring groove width
0.00 mm
SN
Snap ring groove position
mm
SD12
Step hole diameter (in case of step hole on both side: Tooth side)
mm
SD12TS
Step hole dia. allowance symbol 2
SD12TC
Step hole dia. allowance class 2
SD12T
Step hole dia. allowance 2
N/A μm
SHL2
Step hole depth 2
mm
SHL2T
Step hole depth allowance 2
μm
SD22
Snap ring groove dia. 2
0.00 mm
SM2
Snap ring groove width 2
0.00 mm
SN2
Snap ring groove position 2
mm
SD
Through hole
mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions