??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Reelcraft Industries
Description
Nitrogen Hose Reels
Bill of material
RT650-OLPG-35BK – 38 in. x 50 ft. Medium Duty Nitrogen Hose Reel
ORDERNO
HOSE_END
hose end
14 NPT(M)
HOSE_I_D_
hose i.d.
38
HOSE_INCLUDED
hose included
Yes
HOSE_LENGTH
hose length
50'
HOSE_O_D_
hose o.d.
0.625
INLET
inlet
12 NPT(F)
MAX_TEMPERATURE
max temperature
150 °F
PRESSURE
pressure
300 psi
REEL_OUTLET
reel outlet
14 NPT(F)
SERIES
series
RT
UPC
upc
WEIGHT
weight
29 lbs
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions