??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Faraone
Description
Ninfa 4 Semplificata
Bill of material
ninfa_4_semplificata
LENGTH
Length
2000.000 mm
OFFSET
offset
60.000 mm
NUMERODIVUOTI
numero di vuoti
3.000
DBULL1
D_Bull1
270.391 mm
DBULL2
D_Bull2
300.000 mm
DBULL3
D_Bull3
300.000 mm
LUNGHEZZAMEDIAPANNELLO
lunghezza media pannello
1000.000 mm
ALTEZZAPARAPETTO
altezza parapetto
1000.000 mm
MODEL
Model
NINFA 3
MANUFACTURER
Manufacturer
Faraone srl
URL
http://faraone.it/
CONDIZIONEDEIVUOTI
condizione dei vuoti
3.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions