??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HB Products
Description
NH3 Sensors
Bill of material
NH3Brine Leakage Sensor
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
CONTACT_FUNCTION
contact function
CURRENT_CONSUMPTION
current consumption
DIMENSIONS
dimensions
EMC_TEST
emc test
HOUSE_DESIGN
house design
MATERIAL___LIQUID_PARTS
material - liquid parts
MATERIAL__ELECTRONIC_PARTS
material- electronic parts
MAX_PRESSURE
max pressure
MAX__CURRENT_OUTPUT
max. current output
PLUG_CONNECTION
plug connection
PROTECTION_DEGREE
protection degree
REFRIGERANT_TEMPERATURE
refrigerant temperature
THREAD_CONNECTION
thread connection
TRANSISTOR_OUTPUT
transistor output
VIBRATIONS
vibrations
VOLTAGE
voltage
WEIGHT
weight
NAME
name
MATERIALE___ELECTRONIC_PARTS
materiale - electronic parts
MAX__CURRENT_CONSUMPTION
max. current consumption
TRANSSISTOR_OUTPUT
transsistor output
ANALOG_OUTPUT
analog output
BARGRAPH_INDICATION
bargraph indication
CONFIGURATION
configuration
HOUSE_TYPE
house type
MATERIAL___ELECTRONIC_PARTS
material - electronic parts
MAX__POSSIBLE_RESISTANCE
max. possible resistance
MAX__PRESSURE
max. pressure
THREAD_CONNECTIONS
thread connections
EMC
emc
HOUSING_TYPE
housing type
MATERIAL_ELECTRONIC_PARTS
material electronic parts
MATERIAL_LIQUID_PARTS
material liquid parts
OUTSITE_DIMENSIONS
outsite dimensions
PLUG_CONNECTIONS
plug connections
VAR3_PACK_SALT_BRIDGE_REPLACEMENT_KIT
3-pack salt bridge replacement kit
ANALOGUE_OUTPUT
analogue output
CABLE
cable
CONNECTION
connection
CONTROLLER_FOR_PH_SENSOR
controller for ph sensor
LIQUID_TEMPERATURE
liquid temperature
MATERIAL
material
MAX_CABLE_LENGTH
max cable length
MAX_LIQUID_SPEED
max liquid speed
MAX_LOAD
max load
MEASUREMENT_AREA
measurement area
POWER_SUPPLY
power supply
RESOLUTION
resolution
ADAPTER___34_NPT_1_BSPP__OPTION_
adapter - 34 npt 1 bspp (option)
AMBIENT_TEMPERATURE_FOR_IP_VERSION
ambient temperature for ip version
CONTACT_FUNCTION___ALARM
contact function - alarm
EMC_EMISSION
emc-emission
EMC_IMMUNITY
emc-immunity
HBXC_M125
hbxc-m125
LED_INDICATION
led indication
MAX_CONSUMPTION
max consumption
REFRIGERANTS
refrigerants
SIZE
size
TRANSSISTOR_OUTPUT___ALARM
transsistor output - alarm
CABLE_LENGTH
cable length
CABLE_SIZE
cable size
DEGREE_OF_PROTECTION
degree of protection
ELECTRONIC_CONNECTION
electronic connection
HOME_RECAL__TIME_IN_HOURS
home recal. time in hours
LED_INDIATION
led indiation
LENGTH
length
MATERIAL__ELECTRONICS_
material (electronics)
MATERIAL_SIZE
material size
MAX_OPERATING_PRESSURE
max operating pressure
MECHANICAL_CONNECTION
mechanical connection
MODULATING_VALVE
modulating valve
SIGNAL_TO_MODULATION_VALVE
signal to modulation valve
STEPPER_MOTOR_HOLDING_CURRENT
stepper motor holding current
STEPPER_MOTOR_PHASE_CUREENT
stepper motor phase cureent
STEPPER_MOTOR_SPEDD_IN_MS
stepper motor spedd in ms
STEPPER_MOTOR_STEPS
stepper motor steps
TYPE
type
VAR5M_CABLE_WITH_M12_PLUG
5m cable with m12 plug
ALARM_INDICATION_FOR_GASLIQUID_CONDITION
alarm indication for gasliquid condition
CABLE_SPECIFICATIONS
cable specifications
MATERIAL_OF_THE_ELECTRONIC_PARTS
material of the electronic parts
MATERIAL_OF_THE_PARTS_COMING_INTO_CONTACT_WITH_LIQUID
material of the parts coming into contact with liquid
OUTPUT
output
POWER_USAGE
power usage
TRANSSISTOR_PNP
transsistor pnp
WATERPROOF_RATING
waterproof rating
ALARM
alarm
ANALOUGE_INPUT___FEEDBACK
analouge input - feedback
ANALOUGE_INPUT___SENSOR
analouge input - sensor
ANALOUGE_OUTPUT
analouge output
CUTTING_DIMENSION_IN_PANEL
cutting dimension in panel
DISPLAY
display
ELECTRONIC_CONNECTIONS
electronic connections
HUMIDITY
humidity
INSTALLATION
installation
LOAD
load
MATERIALE
materiale
MEASURE
measure
PROGRAMMING
programming
PROTECTION_DEGREE___FRONT_MOUNTED
protection degree - front mounted
RELAY_FUNCTION
relay function
RELAY_OUPUT
relay ouput
RELAY_VOLTAGE
relay voltage
UPDATE_FREQUENCY
update frequency
WIRING_SIZE
wiring size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions