??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Nexia SP
Bill of material
Nexia SP
ORDERNO
Nexia SP
A_D___D_A_CONVERTERS
a/d - d/a converters
24-bit
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
AES48-2005 Grounding & EMC practices EU Directive 2002/95/EC, RoHS directive CE marked UL listed
COST
cost
0
CROSSTALK__CHANNEL_TO_CHANNEL___1KHZ_
crosstalk (channel-to-channel @ 1khz)
< -80dB
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
11.15 inches (283mm)
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE__20HZ_20KHZ__0DB_
dynamic range (20hz-20khz, 0db)
> 105dB
FREQUENCY_RESPONSE__20HZ_20KHZ____4DBU_
frequency response (20hz-20khz @ +4dbu)
+0/-0.4dB
FULL_SCALE_OUTPUT_LEVEL__FIVE_SELECTIONS_
full scale output level (five selections)
0dBu ~ +24dBu
HEIGHT
height
1.75 inches (45mm)
HOST
host
0
INPUT_GAIN_RANGE__VARIABLE_
input gain range (variable)
0dB ~ +18dB
INPUT_IMPEDANCE__BALANCED_
input impedance (balanced)
15k ohms
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_GAIN__LINE_INPUT_TO_LINE_OUTPUT_
maximum gain (line input to line output)
18dB
MAXIMUM_INPUT__BALANCED_
maximum input (balanced)
+24dBu
MAXIMUM_OUTPUT__BALANCED_
maximum output (balanced)
+24dBu
MODEL
model
NEXIA SP
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OUTPUT_IMPEDANCE__BALANCED_
output impedance (balanced)
200 ohms
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
65 watts
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAMPLING_RATE
sampling rate
48kHz
SHARED
shared
0
THD__N__20HZ_20KHZ____4DBU__LINE_LEVEL
thd +n (20hz-20khz @ +4dbu) line level
< 0.007%
VERSION
version
2010
WEIGHT
weight
8.6 lbs. (3.9kg)
WIDTH
width
19 inches (483mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
Nexia SP
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions