??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Nexia PM
Bill of material
Nexia PM
ORDERNO
Nexia PM
A_D___D_A_CONVERTERS
a/d - d/a converters
24-bit
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
AES48-2005 Grounding & EMC practices EU Directive 2002/95/EC, RoHS directive CE marked UL / C-UL listed
COST
cost
0
CROSSTALK__CHANNEL_TO_CHANNEL___1KHZ__LINE_LEVEL
crosstalk (channel-to-channel @ 1khz) line level
< -80dB
CROSSTALK__CHANNEL_TO_CHANNEL___1KHZ__MIC_LEVEL
crosstalk (channel-to-channel @ 1khz) mic level
< -75dB
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
11.15 inches (283mm)
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE__20HZ_20KHZ__0DB_
dynamic range (20hz-20khz, 0db)
> 105dB
EQUIVALENT_INPUT_NOISE__20HZ_20KHZ__66DB_GAIN__150_OHM_
equivalent input noise (20hz-20khz, 66db gain, 150 ohm)
-125dBu
FREQUENCY_RESPONSE__20HZ_20KHZ____4DBU_
frequency response (20hz-20khz @ +4dbu)
+0/-0.4dB
FULL_SCALE_OUTPUT_LEVEL__FIVE_SELECTIONS_
full scale output level (five selections)
0dBu ~ +24dBu
HEIGHT
height
1.75 inches (45mm)
HOST
host
0
INPUT_GAIN_RANGE__VARIABLE__BALANCED_MIC_LINE_INPUTS
input gain range (variable) balanced mic/line inputs
0dB ~ +66dB
INPUT_GAIN_RANGE__VARIABLE__UNBALANCED_STEREO_LINE_INPUTS
input gain range (variable) unbalanced stereo line inputs
0dB ~ +18dB
INPUT_IMPEDANCE__MIC_LINE_BALANCED_
input impedance (mic/line balanced)
8k ohms
INPUT_IMPEDANCE_UNBALANCED_STEREO_LINE_INPUTS
input impedance unbalanced stereo line inputs
10k ohms
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_GAIN__MIC_INPUT_TO_LINE_OUTPUT_
maximum gain (mic input to line output)
66dB
MAXIMUM_INPUT__MIC_LINE_
maximum input (mic/line)
+24dBu
MAXIMUM_INPUT_UNBALANCED_STEREO_LINE_INPUTS
maximum input unbalanced stereo line inputs
+18dBu
MAXIMUM_OUTPUT__BALANCED_
maximum output (balanced)
+24dBu
MODEL
model
NEXIA PM
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OUTPUT_IMPEDANCE__BALANCED_
output impedance (balanced)
200 ohms
PART_TYPE
part type
0
PHANTOM_POWER
phantom power
+48 VDC (7mA/input)
POWER_CONSUMPTION__100_240VAC_50_60HZ_
power consumption (100-240vac 50/60hz)
65 watts
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAMPLING_RATE
sampling rate
48kHz
SHARED
shared
0
THD__N__20HZ_20KHZ____4DBU__LINE_LEVEL
thd +n (20hz-20khz @ +4dbu) line level
< 0.006%
THD__N__20HZ_20KHZ____4DBU__MIC_LEVEL
thd +n (20hz-20khz @ +4dbu) mic level
< 0.05%
VERSION
version
2010
WEIGHT
weight
8.6 lbs. (3.9kg)
WIDTH
width
19 inches (483mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
Nexia PM
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions