??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Vox Power
Description
NEVO+600S
Bill of material
NEVO+600S
ORDERNO
NEVO+600S
AC_INPUT_VOLTAGE
ac input voltage
85 – 264 Vrms
AMBIENT_OPERATING_TEMPERATURE
ambient operating temperature
-20°C To 70°C (Derating above 50°C)
EFFICIENCY
efficiency
Up to 89%
HOLDUP
holdup
20mS
INPUT_LEAKAGE_CURRENT
input leakage current
1500uA
OP1
op1
1.5V-7.5V,25A, 125W
OP2
op2
4.5V-15V, 15A, 150W
OP3
op3
9V-30V, 7.5A, 150W
OP4
op4
18V-58V, 3.75A, 150W
OP5
op5
Dual 3.3V-15V, 5A, 2 x 75W
OP8
op8
Dual 24V, 3.125A, 2 X 75W
POWER_FACTOR
power factor
0.99
POWER_RATING
power rating
600 Watts
SIZE
size
3 x 5 x 1.61 Inches
NAME
name
NEVO+600S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions