??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMO Systems
Description
Network Isolator emosafe EN-66S
Bill of material
Network Isolator emosafe EN-66S
ORDERNO
Network Isolator emosafe EN-66S
AC_DIELECTRIC_STRENGTH___50HZ__60S_
ac dielectric strength @ 50hz (60s)
5000 V
DC_DIELECTRIC_STRENGTH__60S_
dc dielectric strength (60s)
8500 V
EN_60529_PROTECTION_RATING
en 60529 protection rating
IP40
FRONT_CONNECTION
front connection
RJ45 Jack, straight
IEC60601_1_ISOLATION_TYPE
iec60601-1 isolation type
Reinforced Isolation
ISO_11801_PERFORMANCE_CATEGORY
iso 11801 performance category
Class E (A)
MAXIMUM_WORKING_VOLTAGE_ENVIRONMENT
maximum working voltage environment
400 V AC
MOUNTING_ARRANGEMENT
mounting arrangement
Suitable for installation into devices and racks
OPERATIONAL_TEMPERATURE_RANGE
operational temperature range
-10°C +60°C
REAR_CONNECTION
rear connection
RJ45 Plug, cable
SUPPORTED_ETHERNET_TRANSFER_RATES
supported ethernet transfer rates
100 Mbits, 1000 Mbits, 10000 Mbits
TYPE
type
SnapFit Module with Cable
UL_FILE_NO_
ul file no.
E362969
WEIGHT
weight
~26 g (200 mm)
NAME
name
Network Isolator emosafe EN-66S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions