??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMO Systems
Description
Network Isolator emosafe EN-100S
Bill of material
Network Isolator emosafe EN-100S
ORDERNO
Network Isolator emosafe EN-100S
AC_DIELECTRIC_STRENGTH___50HZ__60S_
ac dielectric strength @ 50hz (60s)
4600 V
DC_DIELECTRIC_STRENGTH__60S_
dc dielectric strength (60s)
8500 V
EN_60529_PROTECTION_RATING
en 60529 protection rating
-
FRONT_CONNECTION
front connection
Solder pads
IEC60601_1_ISOLATION_TYPE
iec60601-1 isolation type
Reinforced Isolation
INSERTION_LOSS__TYPICAL_
insertion loss (typical)
0.8 dB @ 100MHz
ISO_11801_PERFORMANCE_CATEGORY
iso 11801 performance category
Class D
MAXIMUM_WORKING_VOLTAGE_ENVIRONMENT
maximum working voltage environment
400 V AC
MOUNTING_ARRANGEMENT
mounting arrangement
Soldering
OPERATIONAL_TEMPERATURE_RANGE
operational temperature range
-10°C +70°C
REAR_CONNECTION
rear connection
Solder pads
RETURN_LOSS__TYPICAL_
return loss (typical)
17 dB @100MHz
SUPPLEMENTARY_ESD_PROTECTION
supplementary esd protection
yes (TVS)
SUPPORTED_ETHERNET_TRANSFER_RATES
supported ethernet transfer rates
10 Mbits, 100 Mbits, 1000 Mbits
TYPE
type
PCB Assembly
UL_FILE_NO_
ul file no.
E362969
WEIGHT
weight
6 g
NAME
name
Network Isolator emosafe EN-100S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions