??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Offecct
Description
Netframe Easy Chair
Bill of material
netframe_easy_chair_netframe_easy_chair_
VARIANTNAME
Netframe_Easy_Chair_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA, XK
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARPRODUCTGROUP
Product group
Chair
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTSKU
Product SKU
Netframe_Easy_Chair
VARNOMINALWIDTH
Nominal width
980
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Sweden
VARDEPTH
Depth
830
VARUNSPSCNAME
UNSPSC Name
Furniture and Furnishings
VARUNSPSCCODE
UNSPSC Code
56
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Furniture
VARWIDTH
Width
980 mm
VARHEIGHTOFSEAT
Height Of Seat
400 mm
VARHEIGHT
Height
740 mm
VARDEPTHOFSEAT
Depth Of Seat
530 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/netframe.pdf
VARMODEL
Model
NETFRAME, Easy Chair
VARMANUFACTURERURL
Manufacturer url
http://www.offecct.se/en/products/easy-chairs/netframe
VARMANUFACTURER
Manufacturer
OFFECCT
VARDESIGNER
Designer
Cate & Nelson
VARDESCRIPTION
Description
Netframe is a sofa and an easy chair designed by the design duo Cate & Nelson. Cate & Nelson’s idea behind Netframe was to create a piece of furniture that consumes as little material as possible while maintaining a high comfort. - In order to succeed with this challenge we had to turn everything upside down in the development process. We wanted it to be easy to produce with minimal time and material usage, says Nelson Ruiz-Acal, one half of Cate & Nelson. Netframe was developed into a very comfortable piece of furniture with extremely low impact on the environment. Cate & Nelson believe it is important to see the wholeness in their design, that the product is responsible at all stages_ from production to usage, which is very apparent in their design of Netframe.
VARARTICLENUMBER
Article Number
10811090-90
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions