??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
NEOSILENT
Bill of material
NEOSILENT
ORDERNO
NEOSILENT
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
25.000
ASSEMBLY_CODE
assembly code
B
b
215.000
B1
b1
21.500
B2
b2
107.500
C1
c1
3
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1030724
COST
cost
0
CURRENT
current
0.110
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
98
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Low noise. in-line duct extractor fans with durable ball bearings
DESCRIPTION__ES_
description (es)
Extractores en línea para conductos de bajo nivel sonoro, con rodamientos a bolas de Larga duración
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FREQUENCY
frequency
50
H
h
237
HOST
host
0
INPUT_DIAMETER
input diameter
98
KEYNOTE
keynote
L
l
505.000
L1
l1
464.600
L2
l2
151.500
L3
l3
101
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
4.600
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
237.000
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
98
PART_TYPE
part type
0
R1
r1
34.000
REFERENCE
reference
NEOSILENT 100
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
2630
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
505.000
UNIT_LENGTH
unit length
505.000
UNIT_WIDTH
unit width
237
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
NEOSILENT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions