??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CARISA
Description
NEMO DOUBLE XL
Bill of material
NEMO DOUBLE XL
ORDERNO
NEMO DOUBLE XL
FINISH
finish
Please see colour key chart – Click for link
HEIGHT
height
280 to 470
MATERIAL
material
Aluminium
MAXIMUM_HEAT_OF_WORKING
maximum heat of working
95
MAXIMUM_WORKING_PRESSURE
maximum working pressure
10
WARRANTY
warranty
5 Years
WIDTH
width
1800
NAME
name
NEMO DOUBLE XL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions