??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
NEBS - connecting cable
Bill of material
570919 NEBS-L2G4-K-5-LE4
TNR
Part number
TYP
Type
B1
mm
B2
mm
B3
mm
B4
mm
D1
4.1 mm
H1
mm
L1
m
L2
mm
L3
50 mm
L4
23 mm
L5
15 mm
L6
5 mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions