??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EXMAR
Description
NC-TEV-..LR/SR - Male adaptor T fittings, sealing edge form B acc. DIN 3852-2
Bill of material
NC-TEV-22LR 3.4 718.3702.768.20
TYPE
Type
MATNR
Mat.-Nr.
SERIE
Serie
PN
Pressure nom.
bar
D1
Diameter
mm
G
Thread
3/4
M1
Thread
30x2.0
L1
Length
mm
L2
Length
mm
L3
Length
26.0 mm
L4
Length
16 mm
SW1
Width across flats
36 mm
SW2
Width across flats
27 mm
E
Diameter
mm
KG
Weight
g/Pcs
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions